Building Wire Coloured
For switchboard and control panel wiring. For fixed wiring within other enclosures or apparatus where the cable is not accessible without the use of tools. For use where improved aging properties to those of 75°C PVC are required because of higher ambient temperatures. Suitable for glanding.
“Prysmian Australia Pty Ltd offers to all our customers with End life cycle management of PVC -recycle/reuse/landfill “ and our "Sustainability process on BEP PVC scrap sent to landfill is <2% of the total production of saleable PVC product."
Contact us:
PH: 1300 300 304
E-mail: [email protected]